Features & Benefits

  • Non-intrusive, user-friendly push-button panel for operation, setting, and diagnostics
  • Bluetooth® wireless connectivity
  • Advanced maintenance data and alarm reports
  • Valve condition monitoring
  • Configurable ‘data logger’ function for maintenance and diagnostic programs
  • Customized numeric and graphic displays with multiple language options
  • Single enhanced terminal block
  • High-definition absolute encoder, able to read valve position even without main and backup power
  • Contactless digital motor speed sensor
  • Advanced open bus communication protocols:

                     o    Lonworks®

                     o    Profibus DPV0, DPV1, redundant DPV1, redundant DPV2

                     o    FOUNDATION™ Fieldbus

                     o    Modbus® redundant

                     o    Modbus® single channel with repeater

                     o    HART®

  • Water-tight and explosion-proof PDAs available for remote control and setup
  • A-Manager software for functional settings and backlog download and analysis
Read More...
Features & Benefits

Specifications

General application 
The ICON3000 is available in five sizes and is designed for on/off or modulating (up to 1200 start per hours) operation of valves used in heavy industrial, chemical, and petrochemical plants.

Approvals 

  • Water-proof: IP68 or NEMA 4, 4X and NEMA 6
  • Explosion-proof:
    • ATEX Ex-d IIB T4 (higher explosion-proof classifications available)
    • ATEX Ex-de IIB T4 (“Increased safety” explosion-proof)
    • IECEx, FM (US), FM (C), CCC (China), EAC, INMETRO (Brazil), CCOE (India), CNS-ITRI (Taiwan), ECAS (United Arab Emirated), UKCA (United Kingdom)
  • Suitable for use in SIL 3 applications

Technical data 

Power supply:

  • 3-phase from 208 V to 690 V at 50/60 Hz
  • Single-phase from 110 V to 240 V at 50/60 Hz
  • DC (Direct Current) 24 V

Torque output: From 30Nm to 1,440Nm

Speed range: From 12RPM to 173RPM at 50/60 Hz

Ambient temperature as low as -60°C (-76°F)


Bluetooth is a trademark of Bluetooth SIG, Inc., USA

Read More...
Specifications

Documents & Drawings

Please enable JavaScript to use this website.