IND-biffi-engg-solutions

Exceptional Engineered Solutions

EHT

Smart electro-hydraulic actuators for every valve application


Challenge

Design a system with highest performances:

  • 24h/24h – 8000 hours/year continuous modulating duty to control the pipeline flow
  • 99.9% accuracy 
  • Very fast operating time


Solution

EHT electro-hydraulic actuator with self-contained Hydraulic Power Unit, hi-speed diagnostics and monitoring through Network control.
This system offers:

  • 0.5 sec operating speed for OPEN/CLOSE
  • Energy storage 
  • Reliable safety features, due to spring and accumulators
  • High level diagnostics and control
  • Protection through password configuration
  • Configurations saved onto 3 separate permanent memories 
  • ON/OFF and modulating control available
  • 5 Analog Inputs, 2 Analog Outputs, 11 Digital Inputs, 2 Digital Outputs
  • Bluetooth or RS232 connectivity with BIFFI-Assistant software tool for PC


Industry

Power - Geothermal Power Station

Please enable JavaScript to use this website.