Challenge
Operate an 18” API 15000 HIPPS ball valve.
Solution
OLGAS-H 80C hydraulic SIL3 HIPPS actuator
to prevent the over pressurization of the plant with 902.000 Nm BTO.
Equipped with IMVS2 diagnostic device for preventive maintenance, remotely connected to the control room with HART certified bus connection.
Remote and local control of the actuator and position monitoring are performed by the position transmitter.
Industry
Oil & Gas – Offshore Platform