IND-biffi-engg-solutions

Exceptional Engineered Solutions

HYGLA

Gas-over-oil linear actuator
 

Challenge


Operate a 30” class 600 gate in a compressor station.


Solution

HYGLA double acting gas-over-oil linear actuator with high pressure control system

  • Powered by hydraulic fluid and pressurized by gas.
  • In case of gas supply failure, emergency manual operation can be performed by selecting the opening or closing operation by means of the hand-actuated directional control valve and then actuating the hand pump.

Application

Oil & Gas, Offshore

Please enable JavaScript to use this website.