IND-biffi-engg-solutions

Exceptional Engineered Solutions

PLA

High thrust solution for big pipeline linear valves


Challenge

Operate 16˝ 2500 Globe, 20˝&24” 2500 Gate valves through an actuator with up to 1.615.767 N thrust and SIL 3 capability as a single device and onboard PST.


Solution

  • Double acting pneumatic linear actuators with double chamber, PST and 4 to 8 1” booster with 2,000 l, 3,000 l and 10,000 l emergency tank to grant fail action
  • Double cylinder grants thrust and size reduction 
  • Dedicated Biffi made Booster configuration able to provide the stroking time (up to 8 boosters)
  • Double stroking time regulation to avoid valve seats when the acts move the steam down (close action in this case). 
  • Special lifting eyes for easy valve and actuator installation 
  • The combination of these features granted all the customer requested needs. High performances, cost control, SIL level.


Industry

Petrochemical


Please enable JavaScript to use this website.