IND-biffi-engg-solutions

Exceptional Engineered Solutions

ALGAS 14C

Pneumatic solution with boosters (Customized VOS capability)


Challenge

Operate a butterfly 24” valve with 5 sec. open/close time.


Solution

ALGAS 14C pneumatic spring return actuator with 46.000 Nm maximum operating output torque.
3 full SS AISI 316 boosters (size 1”) to guarantee the air flow rate for 5 sec open/close time.
Easy operating time setup with screws integrated on the boosters.


Industry

Petrochemical - Ethylene Glycol plant

Please enable JavaScript to use this website.