ICON 2000 Electric Actuators
Electric multiturn actuator with integral control with advanced operation, control, setting and maintenance characteristics.
Electric multiturn actuator with integral control with advanced operation, control, setting and maintenance characteristics.
General application
The ICON 2000 is available in five sizes and is designed for on/off or modulating operation of valves used in heavy industrial, chemical and petrochemical plants.
Approvals
Waterproof: I P68 or NEMA 4, 4X and NEMA 6
Explosionproof: Ex-d IIB T4 Higher explosionproof classifications available
Suitable for use in SIL 2 applications
Technical data
Power supply: 3 phase from 208 V to 690 V at 50/60 Hz 1 phase from 110 V to 240 V at 50/60 Hz DC (Direct current) from 24 V to 110 V
Torque output: From 30 to 57,000 Nm
Speed range: From 12 to 173 RPM at 50/60 Hz
Ambient temperature Standard range: -20°C
to +85°C Extended temperature ranges available
Bluetooth is a trademark of Bluetooth SIG, Inc., USA